How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | LQ: | 7.85 in |
| V: | 4.26 in | BD: | 5.88 |
| D: | 4.88 | AB: | 6.76 |
| P: | 4.62 in | G: | 3.63 |
| H: | 0.53 in | AE2: | 0.97 |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 15.19 | AJ: | 5.88 |
| T: | 3 | AG: | 10.5 |
| BF: | 0.41 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

