How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | T: | 3 |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.41 | V: | 4.26 in |
| AE2: | 0.97 | AB: | 6.76 |
| G: | 3.63 | AJ: | 5.88 |
| AA: | 15.19 | H: | 0.53 in |
| AK: | 4.5 | LL: | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| I: | 7.5 in | LQ: | 7.85 in |
Technical Specifications
| Bore Code: | 48 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Model Code: | 52YF | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Output Key: | 3/4 X 4.00 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

