How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| AE2: | 0.97 | BE: | 0.38 in |
| LL: | 5.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| G: | 3.63 | H: | 0.53 in |
| AA: | 15.19 | AJ: | 5.88 |
| P: | 4.62 in | AG: | 10.5 |
| BD: | 5.88 | LQ: | 7.85 in |
| AB: | 6.76 | T: | 3 |
| BF: | 0.41 | AF: | 0.38 |
Technical Specifications
| Model Code: | 52YF | Service Factor: | 1 |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 24 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Bore Code: | 48 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

