How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | D: | 4.88 |
| AJ: | 5.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| BE: | 0.38 in | AA: | 15.19 |
| AB: | 6.76 | I: | 7.5 in |
| T: | 3 | G: | 3.63 |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | P: | 4.62 in |
| LQ: | 7.85 in | AK: | 4.5 |
Technical Specifications
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

