How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| G: | 3.63 | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| BF: | 0.41 | BD: | 5.88 |
| H: | 0.53 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 10.5 | T: | 3 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.91 |
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Model Code: | 52YF |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

