How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | AG: | 10.5 |
| AA: | 15.19 | T: | 3 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 10:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

