How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 7.25 | AF: | 0.38 |
| G: | 3.63 | AG: | 10.5 |
| AB: | 6.76 | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| D: | 4.88 | P: | 4.62 in |
| BF: | 0.53 | T: | 3 |
| AE2: | 0.97 | BD: | 9 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Output RPM: | 175 | Output Diameter (in): | 3 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52YF |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Service Factor: | 1 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio: | 10:1 | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

