How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | T: | 3 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 8.61 in | BD: | 9 |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | G: | 3.63 |
| AJ: | 7.25 | AA: | 15.19 |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Bore Code: | 48 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Model Code: | 52YF | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

