How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| V: | 4.26 in | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
| BF: | 0.53 | AG: | 10.5 |
| LQ1: | 8.61 in | T: | 3 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-1 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Output RPM: | 175 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

