How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| AA: | 15.19 | BF: | 0.53 |
| G: | 3.63 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AK: | 8.5 | I: | 7.5 in |
| H: | 0.53 in | T: | 3 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 14.3 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 117 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

