How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | I: | 7.5 in |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 10.5 | AB: | 6.76 |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | AJ: | 7.25 |
| AE2: | 0.97 | P: | 4.62 in |
| D: | 4.88 | AA: | 15.19 |
| T: | 3 | V: | 4.26 in |
| BF: | 0.53 | BE1: | 0.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 14.3 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 52YF | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

