How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | D: | 4.88 |
| AE2: | 0.97 | AA: | 15.19 |
| AG: | 10.5 | LL: | 5.25 in |
| BD: | 9 | G: | 3.63 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | P: | 4.62 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | T: | 3 |
| AJ: | 7.25 | AB: | 6.76 |
| I: | 7.5 in | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 48 | Gear Type: | Worm |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

