How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | G: | 3.63 |
| V: | 4.26 in | AG: | 10.5 |
| BE1: | 0.5 in | AB: | 6.76 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 3 |
| BF: | 0.53 | LL: | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| D: | 4.88 | AK: | 8.5 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.3 |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

