How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | BD: | 9 |
| AK: | 8.5 | LQ1: | 8.61 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | I: | 7.5 in |
| D: | 4.88 | P: | 4.62 in |
| T: | 3 | AB: | 6.76 |
| BF: | 0.53 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 70 |
| Service Factor: | 1 | Ratio Range: | 25:1 |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.38 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

