How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | T: | 3 |
| LL: | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | AE2: | 0.97 |
| AG: | 10.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| D: | 4.88 | BD: | 9 |
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | I: | 7.5 in |
| AK: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 30:1 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

