How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| T: | 3 | BE1: | 0.5 in |
| G: | 3.63 | V: | 4.26 in |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | P: | 4.62 in |
| BF: | 0.53 | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AJ: | 7.25 | AB: | 6.76 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Model Code: | 52YF |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

