How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AB: | 6.76 |
| T: | 3 | D: | 4.88 |
| LQ1: | 8.61 in | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| I: | 7.5 in | G: | 3.63 |
| AJ: | 7.25 | P: | 4.62 in |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 30:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Output RPM: | 58.3 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

