How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | D: | 4.88 |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| H: | 0.53 in | BF: | 0.53 |
| LQ1: | 8.61 in | AB: | 6.76 |
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| V: | 4.26 in | T: | 3 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 8.04 |
| Bore Code: | 48 | Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

