How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | AJ: | 7.25 |
| V: | 4.26 in | T: | 3 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AB: | 6.76 | AE2: | 0.97 |
| AA: | 15.19 | BD: | 9 |
| D: | 4.88 | AK: | 8.5 |
| BE1: | 0.5 in | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

