How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 10.5 |
| AA: | 15.19 | LQ1: | 8.61 in |
| T: | 3 | G: | 3.63 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| V: | 4.26 in | I: | 7.5 in |
| AB: | 6.76 | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Ratio: | 40:1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 6.29 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 48 | Product Type: | Right Angle |
| Model Code: | 52YF | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

