How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| T: | 3 | G: | 3.63 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| AB: | 6.76 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| BD: | 9 | BE1: | 0.5 in |
| AE2: | 0.97 | LL: | 5.25 in |
| P: | 4.62 in | D: | 4.88 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AK: | 8.5 | AA: | 15.19 |
Technical Specifications
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

