How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | T: | 3 |
| AB: | 6.76 | AF: | 0.38 |
| I: | 7.5 in | AG: | 10.5 |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | LQ1: | 8.61 in |
| H: | 0.53 in | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 15.19 | AE2: | 0.97 |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Ratio: | 5:1 | Model Code: | 52YF |
| Output RPM: | 341 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | OE |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

