How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 8.61 in |
| D: | 4.88 | G: | 3.63 |
| Center Distance (in): | 5.25 in | T: | 3 |
| LL: | 5.25 in | BD: | 9 |
| V: | 4.26 in | AJ: | 7.25 |
| AE2: | 0.97 | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| AK: | 8.5 | AB: | 6.76 |
| AG: | 10.5 | BF: | 0.53 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 48 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 28.2 | Motor Frame Size: | 180TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output RPM: | 341 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

