How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | G: | 3.63 |
| AK: | 8.5 | AB: | 6.76 |
| D: | 4.88 | AE2: | 0.97 |
| AG: | 10.5 | T: | 3 |
| LQ1: | 8.61 in | V: | 4.26 in |
| P: | 4.62 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Model Code: | 52YF |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Output RPM: | 341 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

