How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | T: | 3 |
| D: | 4.88 | AB: | 6.76 |
| I: | 7.5 in | BE1: | 0.5 in |
| G: | 3.63 | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| AG: | 10.5 | LQ1: | 8.61 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

