How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 10.5 |
| BE1: | 0.5 in | T: | 3 |
| AE2: | 0.97 | I: | 7.5 in |
| AF: | 0.38 | BD: | 9 |
| LQ1: | 8.61 in | V: | 4.26 in |
| G: | 3.63 | D: | 4.88 |
| AK: | 8.5 | P: | 4.62 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | BF: | 0.53 |
| LL: | 5.25 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.14 |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Bore Code: | 48 |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

