How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| AF: | 0.38 | BD: | 9 |
| T: | 3 | LL: | 5.25 in |
| AG: | 10.5 | BF: | 0.53 |
| D: | 4.88 | AJ: | 7.25 |
| AK: | 8.5 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
| LQ1: | 8.61 in | AA: | 15.19 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 35 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Assembly: | YF-1 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Diameter (in): | 3 in | Product Type: | Right Angle |
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Code: | OE | Input HP @ 1750 RPM: | 5.14 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

