How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | LL: | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | D: | 4.88 |
| V: | 4.26 in | AK: | 8.5 |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| AA: | 15.19 | I: | 7.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3 in |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

