How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AB: | 6.76 | BD: | 9 |
| LL: | 5.25 in | T: | 3 |
| AK: | 8.5 | V: | 4.26 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| AA: | 15.19 | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
| G: | 3.63 | AG: | 10.5 |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Assembly: | YF-1 |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YF | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 3 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

