How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BD: | 9 |
| BE1: | 0.5 in | G: | 3.63 |
| AF: | 0.38 | BF: | 0.53 |
| AE2: | 0.97 | T: | 3 |
| AA: | 15.19 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| LQ1: | 8.61 in | AG: | 10.5 |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 5.25 in | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 48 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Service Factor: | 1 | Model Code: | 52YF |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

