How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | AA: | 15.19 |
| AE2: | 0.97 | T: | 3 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | BD: | 9 |
| D: | 4.88 | LQ1: | 8.61 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Model Code: | 52YF | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 24 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

