How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LQ1: | 8.61 in |
| D: | 4.88 | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | AK: | 8.5 |
| AB: | 6.76 | AJ: | 7.25 |
| I: | 7.5 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| BD: | 9 | AG: | 10.5 |
| T: | 3 | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 19.4 | Bore Code: | 48 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Model Code: | 52YF |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

