How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| AA: | 15.19 | D: | 4.88 |
| P: | 4.62 in | G: | 3.63 |
| AK: | 8.5 | AF: | 0.38 |
| LL: | 5.25 in | T: | 3 |
| V: | 4.26 in | AG: | 10.5 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AE2: | 0.97 | BD: | 9 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

