How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | BF: | 0.53 |
| T: | 3 | H: | 0.53 in |
| V: | 4.26 in | BE1: | 0.5 in |
| I: | 7.5 in | G: | 3.63 |
| P: | 4.62 in | D: | 4.88 |
| AE2: | 0.97 | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AJ: | 7.25 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3 in |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 48 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output RPM: | 117 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 14.3 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

