How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| BF: | 0.53 | D: | 4.88 |
| BD: | 9 | G: | 3.63 |
| T: | 3 | LQ1: | 8.61 in |
| AB: | 6.76 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Assembly: | YF-1 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 48 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

