How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | LQ1: | 8.61 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| T: | 3 | H: | 0.53 in |
| BF: | 0.53 | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| AB: | 6.76 | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Bore Code: | 48 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Ratio Range: | 20:1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input HP @ 1750 RPM: | 11.3 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

