How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | BD: | 9 |
| AA: | 15.19 | LQ1: | 8.61 in |
| AF: | 0.38 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| G: | 3.63 | H: | 0.53 in |
| AK: | 8.5 | LL: | 5.25 in |
| P: | 4.62 in | AB: | 6.76 |
| BE1: | 0.5 in | D: | 4.88 |
| AE2: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

