How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | I: | 7.5 in |
| AJ: | 7.25 | P: | 4.62 in |
| H: | 0.53 in | G: | 3.63 |
| BE1: | 0.5 in | LQ1: | 8.61 in |
| AG: | 10.5 | V: | 4.26 in |
| AB: | 6.76 | BD: | 9 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AE2: | 0.97 |
| AA: | 15.19 | LL: | 5.25 in |
| D: | 4.88 | BF: | 0.53 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 9.38 | Ratio Range: | 25:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Ratio: | 25:1 |
| Model Code: | 52YF | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Bore Code: | 48 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

