How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | BE1: | 0.5 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| AG: | 10.5 | BF: | 0.53 |
| AE2: | 0.97 | T: | 3 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AB: | 6.76 | P: | 4.62 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 58.3 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 8.04 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

