How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| BD: | 9 | D: | 4.88 |
| AG: | 10.5 | T: | 3 |
| AK: | 8.5 | P: | 4.62 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 15.19 | I: | 7.5 in |
| AJ: | 7.25 | G: | 3.63 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | LQ1: | 8.61 in |
| AF: | 0.38 | AE2: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Assembly: | YF-1 | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

