How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | BF: | 0.53 |
| LQ1: | 8.61 in | H: | 0.53 in |
| AE2: | 0.97 | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AB: | 6.76 | AF: | 0.38 |
| V: | 4.26 in | I: | 7.5 in |
| G: | 3.63 | AG: | 10.5 |
| D: | 4.88 | AJ: | 7.25 |
| BD: | 9 | T: | 3 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
Technical Specifications
| Model Code: | 52YF | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Bore Code: | 48 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 6.29 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

