How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | AK: | 8.5 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AJ: | 7.25 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AA: | 15.19 | H: | 0.53 in |
| BF: | 0.53 | P: | 4.62 in |
| T: | 3 | AB: | 6.76 |
| I: | 7.5 in | D: | 4.88 |
| G: | 3.63 | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 28.2 |
| Model Code: | 52YF | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 341 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 48 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

