How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | P: | 4.62 in |
| I: | 7.5 in | BE1: | 0.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | LQ1: | 8.61 in |
| AB: | 6.76 | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 5.25 in | AK: | 8.5 |
| T: | 3 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Ratio Range: | 5:1 | Series Code: | OE |
| Bore Code: | 48 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

