How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BD: | 9 | AE2: | 0.97 |
| V: | 4.26 in | BF: | 0.53 |
| P: | 4.62 in | AG: | 10.5 |
| T: | 3 | LL: | 5.25 in |
| AF: | 0.38 | LQ1: | 8.61 in |
| H: | 0.53 in | AB: | 6.76 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AA: | 15.19 |
| G: | 3.63 | I: | 7.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 48 |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

