How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BD: | 9 |
| G: | 3.63 | BE1: | 0.5 in |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | T: | 3 |
| I: | 7.5 in | V: | 4.26 in |
| H: | 0.53 in | AB: | 6.76 |
| AK: | 8.5 | AA: | 15.19 |
| AF: | 0.38 | LQ1: | 8.61 in |
| BF: | 0.53 | P: | 4.62 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.27 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

