How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | T: | 3 |
| H: | 0.53 in | AE2: | 0.97 |
| AG: | 10.5 | AJ: | 7.25 |
| BF: | 0.53 | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| BD: | 9 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| D: | 4.88 | LQ1: | 8.61 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Diameter (in): | 3 in | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Assembly: | YF-1 | Ratio: | 7.5:1 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 24 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

