How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AG: | 10.5 | T: | 3 |
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | AF: | 0.38 |
| AK: | 8.5 | P: | 4.62 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Model Code: | 52YF | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 24 |
| Bore Code: | 48 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

