How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | BE1: | 0.5 in |
| AB: | 6.76 | I: | 7.5 in |
| D: | 4.88 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | BF: | 0.53 |
| BD: | 9 | T: | 3 |
| V: | 4.26 in | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| AG: | 10.5 | AK: | 8.5 |
| AJ: | 7.25 | P: | 4.62 in |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Bore Code: | 48 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 3/4 X 4.00 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

