How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| AE2: | 0.97 | D: | 4.88 |
| LL: | 5.25 in | T: | 3 |
| AF: | 0.38 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3 in |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YF-1 | Ratio Range: | 7.5:1 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

