How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| BF: | 0.53 | AJ: | 7.25 |
| P: | 4.62 in | AF: | 0.38 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AB: | 6.76 |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | G: | 3.63 |
| AA: | 15.19 | LQ1: | 8.61 in |
| H: | 0.53 in | T: | 3 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.375 |
| Output RPM: | 21.9 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Bore Code: | 48 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

